IESNA:LM-63-2002
[TEST]P1389458
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20007.5
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
142.7 197.6 307.3 587.2 1284.1 1849.3 2288.3 2656.0 3040.1 3484.6 4049.8 4768.7 5750.9 7424.6 9592.2 11940.8 14640.7 16506.4 
17066.2 16424.1 14959.0 13587.1 12270.1 10645.8 6947.2 3544.9 1882.2 1432.2 1306.0 1284.1 1256.6 943.9 466.4 351.2 115.2 43.9 0.0 
142.7 192.1 296.3 603.6 1262.1 1876.7 2282.8 2645.0 3034.6 3517.5 4055.3 4763.2 5761.9 7325.8 9641.6 12023.1 14563.9 16440.6 
17132.0 16533.9 15085.2 13735.3 12292.0 10645.8 7111.8 3479.1 1926.1 1448.7 1311.5 1278.6 1256.6 949.3 461.0 345.7 115.2 43.9 0.0 
142.7 192.1 285.4 554.2 1163.4 1772.5 2277.3 2628.5 3040.1 3512.0 4055.3 4774.1 5668.6 6930.7 9076.3 11721.3 14547.4 16555.8 
17422.9 17143.0 15913.8 14712.0 13032.8 11189.0 8209.3 4291.2 2315.7 1596.9 1349.9 1278.6 1245.7 1130.4 471.9 334.7 137.2 54.9 0.0 
142.7 186.6 274.4 482.9 1020.7 1607.8 2195.0 2606.6 3001.7 3457.1 4027.8 4615.0 5355.8 6299.7 7929.5 10503.1 13746.2 16588.8 17812.5 
17938.7 17302.1 16544.9 15222.4 12720.1 9718.4 5739.9 3160.8 1959.0 1459.7 1289.6 1212.7 1119.5 471.9 301.8 153.7 71.3 0.0 
142.7 186.6 252.4 400.6 812.2 1371.9 1975.5 2480.4 2864.5 3330.9 3808.3 4324.2 4977.2 5646.7 6535.6 8132.5 10925.6 14827.3 17735.6 
18750.8 18509.4 17971.6 17867.3 17016.8 13949.3 9048.9 4708.3 2771.2 1728.6 1234.7 987.8 883.5 543.3 274.4 192.1 104.3 0.0 
142.7 181.1 230.5 334.7 570.7 1059.1 1613.3 2162.1 2656.0 3051.1 3517.5 4016.9 4510.7 5119.9 5794.8 6700.3 8050.2 10525.1 14777.9 
18366.7 19799.0 19606.9 18948.4 19266.7 18833.2 16544.9 10179.3 4505.2 2112.7 1223.7 795.7 609.1 461.0 257.9 214.0 148.2 0.0 
142.7 175.6 208.5 263.4 378.6 614.6 1064.6 1547.5 2096.2 2617.5 3078.5 3501.0 4000.4 4527.2 5065.0 5767.4 6711.2 8028.2 9954.4 
13170.0 17340.5 20298.3 21181.8 20764.8 20539.8 20572.7 19102.0 13345.6 5860.7 2238.9 900.0 554.2 411.6 329.3 268.9 219.5 0.0 
142.7 164.6 186.6 214.0 263.4 340.2 488.4 762.8 1179.8 1646.3 2129.2 2672.4 3199.2 3737.0 4263.8 4840.0 5564.3 6431.4 7583.7 9158.7 
11485.4 14437.7 18015.5 21291.6 22081.8 21659.2 21181.8 19552.0 15584.5 8505.6 3660.2 1212.7 576.2 439.0 356.7 307.3 0.0 
142.7 164.6 186.6 208.5 252.4 318.3 450.0 696.9 1081.0 1520.0 2002.9 2518.8 3062.0 3605.3 4143.1 4713.8 5416.2 6250.3 7380.7 9005.0 
11128.7 13943.8 17472.2 20874.5 22103.7 21703.1 21094.0 19590.4 16325.4 9466.0 4159.5 1388.3 576.2 450.0 373.2 323.8 0.0 
142.7 159.1 170.1 181.1 192.1 214.0 241.5 296.3 373.2 510.3 735.3 1031.7 1415.8 1816.4 2299.3 2815.1 3402.3 4170.5 5048.5 6168.0 7682.5 
9312.3 11518.3 14108.4 17560.0 19804.4 18838.6 16144.3 12357.9 8368.5 5542.4 3303.5 1821.9 878.0 373.2 362.2 0.0 
142.7 148.2 153.7 153.7 153.7 153.7 153.7 153.7 153.7 164.6 175.6 197.6 225.0 268.9 318.3 400.6 515.8 702.4 982.3 1410.3 2019.4 2688.9 3440.7 4000.4 
4477.8 5410.7 6821.0 7468.5 6722.2 5290.0 3857.7 2743.8 1717.6 647.5 98.8 32.9 0.0 
142.7 148.2 148.2 142.7 142.7 137.2 131.7 126.2 126.2 126.2 126.2 126.2 131.7 137.2 148.2 159.1 186.6 236.0 329.3 477.4 691.4 861.5 867.0 702.4 
598.1 773.7 1267.6 1871.2 1937.1 1448.7 790.2 378.6 153.7 60.4 27.4 16.5 0.0 
142.7 142.7 137.2 131.7 126.2 126.2 115.2 109.8 104.3 104.3 104.3 98.8 98.8 93.3 93.3 93.3 98.8 109.8 142.7 214.0 285.4 290.8 181.1 115.2 82.3 71.3 
60.4 60.4 54.9 49.4 43.9 27.4 22.0 22.0 16.5 16.5 0.0 
142.7 137.2 126.2 115.2 109.8 109.8 98.8 93.3 82.3 71.3 65.9 60.4 54.9 49.4 38.4 32.9 27.4 22.0 22.0 22.0 16.5 11.0 11.0 5.5 5.5 5.5 11.0 11.0 5.5 11.0 11.0 11.0 11.0 
11.0 16.5 16.5 0.0 
142.7 126.2 115.2 104.3 98.8 87.8 76.8 60.4 49.4 43.9 32.9 27.4 16.5 16.5 11.0 11.0 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 5.5 11.0 11.0 
11.0 0.0 
142.7 120.7 104.3 93.3 87.8 71.3 60.4 43.9 32.9 22.0 16.5 11.0 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 11.0 11.0 
0.0 
142.7 115.2 98.8 87.8 76.8 60.4 43.9 32.9 22.0 11.0 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 5.5 
0.0 
142.7 115.2 98.8 82.3 71.3 54.9 38.4 27.4 16.5 11.0 5.5 0.0 0.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
0.0 
142.7 115.2 98.8 82.3 65.9 54.9 32.9 22.0 16.5 5.5 0.0 0.0 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
0.0 
142.7 115.2 98.8 82.3 65.9 54.9 38.4 27.4 16.5 5.5 0.0 16.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
142.7 115.2 98.8 82.3 71.3 54.9 38.4 27.4 22.0 11.0 11.0 16.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 0.0 
0.0 
142.7 115.2 98.8 82.3 65.9 54.9 38.4 27.4 22.0 11.0 11.0 22.0 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
0.0 
